EGU 50 Gripper Kit

EGU 50 Gripper Kit

Automation users often require flexible end-of-arm tools and data inputs for process optimization. Mechatronic grippers offer a strong balance of stroke, force, position and force feedback. SCHUNK's EGU is a robust 2-finger gripper for machine tending environments for maximum workpiece variety with maximum process reliability. Equipped with StrongGrip function, users can grip heavy workpieces with confidence. An integrated brake offers grip force maintenance in case of system power loss. A UR CAP enables easy operation of advanced mechatronic gripper functionality.

EGU kit consists of EGU 50 gripper, ISO 50 adapter plate, UR connection kit, gripper finger blanks, and gripper finger centering interface.

Compatible with UR5e, UR10e, UR16e, UR20e

SKU#: 1009875_store

Overview

Automation users often require flexible end-of-arm tools and data inputs for process optimization. Mechatronic grippers offer a strong balance of stroke, force, position and force feedback. SCHUNK's EGU is a robust 2-finger gripper for machine tending environments for maximum workpiece variety with maximum process reliability. Equipped with StrongGrip function, users can grip heavy workpieces with confidence. An integrated brake offers grip force maintenance in case of system power loss. A UR CAP enables easy operation of advanced mechatronic gripper functionality. EGU kit consists of EGU 50 gripper, ISO 50 adapter plate, UR connection kit, gripper finger blanks, and gripper finger centering interface. Compatible with UR5e, UR10e, UR16e, UR20e

The user has access to the highest level of functionality due to the components embedded in the gripper. This allows the gripper fingers to be pre-positioned at high speed or for dipping into a workpiece holder. The gripping force can be continuously adjusted to the workpiece handling requirement. Workpiece recognition enables full process transparency for the user. In an emergency stop situation, workpiece loss can be avoided due to the integrated gripping force maintenance. For seamless interaction between gripper and robot, a URcap is available for download. You can immediately start programming the application without having any additional integration effort.

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT