SMART OnLine UPS -750VA 2U RT

SMART OnLine UPS -750VA 2U RT

Get peace of mind, knowing your UR robot is receiving smart and reliable power. Eaton's PowerAlert URCap will help you identify and troubleshoot power problems by providing real-time power alerts and data logs from a user-friendly interface on the Teach Pendant. PowerAlert works with a Eaton SmartOnline® uninterruptable power supply.

This product includes SmartOnline 120V 750VA 675W Double-Conversion UPS, 2U Rack/Tower, Extended Run, Network Card Options, LCD display, USB, DB9

SKU#: 1009738_store
Manufacturer:Eaton

Overview

Get peace of mind, knowing your UR robot is receiving smart and reliable power. Eaton's PowerAlert URCap will help you identify and troubleshoot power problems by providing real-time power alerts and data logs from a user-friendly interface on the Teach Pendant. PowerAlert works with a Eaton SmartOnline® uninterruptable power supply. This product includes SmartOnline 120V 750VA 675W Double-Conversion UPS, 2U Rack/Tower, Extended Run, Network Card Options, LCD display, USB, DB9

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT