Universal Robots (3PE-Series) Pendant Bumper
Energy-absorbing teach pendant frame manufactured from Santoprene™ thermoplastic vulcanizate (TPV) for the UR e-series teach pendant. One-piece, conformal fitting case, resistant to temperature extremes, chemical exposure and harsh environments.
Aggressively textured for maximum grip. A protective ridge is molded around the e-stop button, but it does not interfere with its operation. Perforations along grip surfaces reduce weight and wick away fluids. Access to the USB connection on right side of pendant is preserved.
Overview
Energy-absorbing teach pendant frame manufactured from Santoprene™ thermoplastic vulcanizate (TPV) for the UR e-series teach pendant. One-piece, conformal fitting case, resistant to temperature extremes, chemical exposure and harsh environments. Aggressively textured for maximum grip. A protective ridge is molded around the e-stop button, but it does not interfere with its operation. Perforations along grip surfaces reduce weight and wick away fluids. Access to the USB connection on right side of pendant is preserved.