Robot27 Dispense Head SEMCO Cartridge

Robot27 Dispense Head SEMCO Cartridge

Our easy to implement cartridge based dispensing kits rapidly turns the Universal Robot platform into a precision dispensing machines. We offer multiple dispensing options for the most demanding and precise applications. From simple, tabletop adhesive applications to large components requiring coordinated 6-axis motion, we have a cost-effective, flexible, and safe solution for your application. We also offer a variety of valve and metering options for the most difficult applications.

Dispense from up to 300 ml (10 fl. oz.) SEMCO cartridges.

Payload (w/o cartridge) 0.8 kg

Ideal to Dispense: Epoxies Silicones Sealants

SKU#: 1009633_store
Manufacturer:Robot27

Overview

Our easy to implement cartridge based dispensing kits rapidly turns the Universal Robot platform into a precision dispensing machines. We offer multiple dispensing options for the most demanding and precise applications. From simple, tabletop adhesive applications to large components requiring coordinated 6-axis motion, we have a cost-effective, flexible, and safe solution for your application. We also offer a variety of valve and metering options for the most difficult applications. Dispense from up to 300 ml (10 fl. oz.) SEMCO cartridges. Payload (w/o cartridge) 0.8 kg Ideal to Dispense: Epoxies Silicones Sealants

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT