Gripper - SmartMagGrip E30 by Magswitch
Gripper - SmartMagGrip E30 by Magswitch
Gripper - SmartMagGrip E30 by Magswitch
Gripper - SmartMagGrip E30 by Magswitch

Gripper - SmartMagGrip E30 by Magswitch

By Magswitch, The SmartMagGrip E30 is a magnetic gripper designed specifically to work well in the collaborative robot environment. It incorporates all of the same features as a typical Magswitch E-Series tool, including variable field output (VFO) and integrated sensing technology. The VFO allows for adjustability of the magnetic strength between 0 and 100% for de-stacking, picking single parts, or picking multiple parts. Using VFO, your Cobot can pick up multiple pieces from a stack and drop them individually to save cycle time or program a reduced output field strength to destack parts as thin as 0.5mm.

The integrated sensing technology can be used to determine or confirm the proper part is picked. Whether it’s double blank detection, metal thickness error proofing, or process additions like weld nut or studs; the SmartMagGrip30 has the built in intelligence to error proof your process. This intelligent end of arm tool ( EOAT) is taught through a simple learning process. The #1 solution for vision guided bin picking, the Magswitch SmartMagGrip 30 allows for intelligent, single sided “gripping”; ensuing your bin picking application leaves the bin empty every time. The Cobot SmartMagGrip E30 is currently supported with direct integration to Universal Robots robots with dedicated plugins operating via RS-485.

SKU#: 1009673_store

Overview

By Magswitch, The SmartMagGrip E30 is a magnetic gripper designed specifically to work well in the collaborative robot environment. It incorporates all of the same features as a typical Magswitch E-Series tool, including variable field output (VFO) and integrated sensing technology. The VFO allows for adjustability of the magnetic strength between 0 and 100% for de-stacking, picking single parts, or picking multiple parts. Using VFO, your Cobot can pick up multiple pieces from a stack and drop them individually to save cycle time or program a reduced output field strength to destack parts as thin as 0.5mm. The integrated sensing technology can be used to determine or confirm the proper part is picked. Whether it’s double blank detection, metal thickness error proofing, or process additions like weld nut or studs; the SmartMagGrip30 has the built in intelligence to error proof your process. This intelligent end of arm tool ( EOAT) is taught through a simple learning process. The #1 solution for vision guided bin picking, the Magswitch SmartMagGrip 30 allows for intelligent, single sided “gripping”; ensuing your bin picking application leaves the bin empty every time. The Cobot SmartMagGrip E30 is currently supported with direct integration to Universal Robots robots with dedicated plugins operating via RS-485.

The parts are taught to the tool through a simple learning process. The tool adjusts its magnetic field based on a programmable input. The Cobot SmartMagGrip E30 is currently supported with direct integration to Universal Robots through the Tool IO connector with a URCap communicating via RS-485.

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT