Universal Robots (e-Series) Pendant Bumper

Universal Robots (e-Series) Pendant Bumper

Energy-absorbing teach pendant frame manufactured from Santoprene™ thermoplastic vulcanizate (TPV) for the UR e-series teach pendant. One-piece, conformal fitting case, resistant to temperature extremes, chemical exposure and harsh environments.

Aggressively textured for maximum grip. A protective ridge is molded around the e-stop button, but it does not interfere with its operation. Perforations along grip surfaces reduce weight and wick away fluids. Access to the USB connection on right side of pendant is preserved.

SKU#: 1009730_store

Overview

Energy-absorbing teach pendant frame manufactured from Santoprene™ thermoplastic vulcanizate (TPV) for the UR e-series teach pendant. One-piece, conformal fitting case, resistant to temperature extremes, chemical exposure and harsh environments. Aggressively textured for maximum grip. A protective ridge is molded around the e-stop button, but it does not interfere with its operation. Perforations along grip surfaces reduce weight and wick away fluids. Access to the USB connection on right side of pendant is preserved.

Pendant Armor® is akin to a cellphone case, only for your UR teach pendant. Moulded from 6mm SantopreneTM rubber, this energy-absorbing frame dissipates the shock from inadvertent falls/drops SantopreneTM is a durable, chemically-resistant elastomer commonly specified in industrial application

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT