set_standard_analog_input_domain(port, domain)
Set domain of standard analog inputs in the controller box
For g-Series: Replaced by set_analog_io_domain(alias, domain). New encoding is 0 = 0–10 V, 1 = 4–20 mA (inverted relative to this function).
For the tool inputs see set_tool_analog_input_domain.
Parameters
port: analog input port number: 0 or 1
domain: analog input domains: 0: 4-20mA, 1: 0-10V
Example command: set_standard_analog_input_domain(1,0)
- Example Parameters:
- port = analog input port 1
- domain = 0 (4-20 mA)