set_analog_outputdomain(port, domain)

Set domain of analog outputs

For g-Series: Replaced by set_analog_io_domain(alias, domain). New encoding is 0 = 0–10 V, 1 = 4–20 mA (inverted relative to this function).

Parameters

port: analog output port number

domain: analog output domain: 0: 4-20mA, 1: 0-10V

Example command: set_analog_outputdomain(1,1)

  • Example Parameters:
    • port is analog output port 1 (on controller)
    • domain = 1 (0-10 volts)