C289 Tool Connector
If you unable to resolve the issue, log in to http://myUR.universal-robots.com and create a new case.
C289A1 Too high current detected on Digital Output: {unsigned} high side
Tool Digital Output pin has been turned off as a too high source current was detected.
Check connections to make sure Tool Digital Output currents are within specified limits.
C289A2 Too high sink current detected on Digital Output: {unsigned} low side
Tool Digital Output pin has been turned off as a too high sink current was detected.
Check connections to make sure Tool Digital Output sink currents are within specified limits.
C289A4 10 second Average tool IO Current of {float} A is outside of the allowed range.
The average current sum of the Tool Connector Power and Digital Output pins is outside of the allowed range.
Check connections to make sure tool Digital Output currents are within specified limits.
C289A5 Unable to remove tool Digital Output fault.
Unable to remove the overload on tool Digital Output, therefore the robot powered down.
Check connections to make sure the Tool Digital Output currents are within specified limits.
C289A6 Current of {float} A on the tool connector supply pins is outside of the allowed range.
Too high current on tool connector supply pins
Check connections to make sure the Tool Digital Output currents are within specified limits.
C289A7 Current of {float} A on the Digital Output pins is outside of the allowed range.
Too high current on tool connector Digital Output pins.
Check connectionsto make sure the Tool Digital Output currents are within specified limits.
C289A8 Current of {float} A on the ground pin is outside of the allowed range.
Too high current on tool ground pin
Check connections to make sure the Tool Digital Output currents are within specified limits.
C289A9 Current of {float} A on the POWER pin is outside of the allowed range.
Too high current on tool power pin
Check connections to make sure the Tool Digital Output currents are within specified limits.
C289A10 The M8 digital output sinking current of {float} A exceeded the allowed single pin limit.
The M8 digital output sinking current exceeded the allowed single pin limit.
Try the following actions to see which resolves the issue: (A) Make sure you are not sinking too much current into the digital output pin, (B) Update software, (C) Contact your local Universal Robots service provider for assistance
C289A11 The M8 digital output sinking current of {float} A exceeded the allowed dual pin limit.
The M8 digital output sinking current exceeded the allowed dual pin limit.
Try the following actions to see which resolves the issue: (A) Make sure you are not sinking too much current into the digital output pins, (B) Update software, (C) Contact your local Universal Robots service provider for assistance
C289A12 The M8 digital output 0 sourcing current of {float} A exceeded the allowed limit.
The M8 digital output 0 sourcing current exceeded the allowed limit.
C289A13 The M8 digital output 1 sourcing current of {float} A exceeded the allowed limit.
The M8 digital output 1 sourcing current exceeded the allowed limit.
C289A14 The zero current of the M8-power current sensor exceeds maximum allowed offset. The measured offset was {float}A
The zero current of the M8-power current sensor exceeds maximum allowed offset.
C289A15 The momentary M8-power current of {float}A exceeded the allowed limit.
The momentary current drawn from the M8-power connector exceeded the allowed limit.
C289A16 The M8-power current exceeded the the allowed limit of {float}A for more than 2 seconds during the last 10 seconds
The M8-power current exceeded the the allowed limit for more than 2 seconds during the last 10 seconds
C289A17 The zero current of the IO M8 power current sensor exceeds maximum allowed offset. The measured offset was {float}A
The zero current of the IO M8 power current sensor exceeds maximum allowed offset.
C289A18 The zero current of the IO M8 digital output current sensor exceeds maximum allowed offset. The measured offset was {float}A
The zero current of the IO M8 digital output current sensor exceeds maximum allowed offset.
C289A19 Current of {float} A on the tool connector supply pins is outside of the allowed limited range.
Too high current on tool connector supply pins, the allowed current is limited because of high current on M8-power supply.
Check connections to make sure the Tool Digital Output currents are within specified limits.
C289A20 The momentary M8-power current of {float}A exceeded the allowed limited current.
The momentary current drawn from the M8-power connector exceeded the allowed limited current, as there is a high current being supplied from the IO-M8 PSU.
C289A21 Voltage limit exceeded for the Power M8 PSU when the PSU should be off, but measured voltage was {float}V.
The voltage should be 0V +/- a margin
C289A22 Voltage limit exceeded for the Power M8 PSU when the voltage is set to 24V, but measured was {float}V
The voltage should be 24V +/- a margin
C289A23 Voltage limit exceeded for the Power M8 PSU when the voltage is set to 48V, but measured was {float}V
The voltage should be 48V +/- a margin