SRCI (Standard Robot Command Interface)
SRCI (Standard Robot Command Interface)
SRCI (Standard Robot Command Interface)
SRCI (Standard Robot Command Interface)

SRCI (Standard Robot Command Interface)

Standard Robot Command Interface (SRCI) is an open-standard for the command and data interface between a client Programmable Logic Controller (PLC) and a server (UR controller). SRCI adds an additional layer to PROFInet that allows the user to program the robot from the PLC. UR SRCI interpreter ensures a frictionless integration with Siemens PLCs, since Siemens is the first PLC Vendor supporting SRCI in the automation market. Broad SRCI version URCap has been released that supports all 29 Profile: Core functions and requires a paid license. For more queries or to get SRCI URCap and associated license, contact UR Sales via the request form.

제조사:Universal Robots

Commerce#Overview

Standard Robot Command Interface (SRCI) is an open-standard for the command and data interface between a client Programmable Logic Controller (PLC) and a server (UR controller). SRCI adds an additional layer to PROFInet that allows the user to program the robot from the PLC. UR SRCI interpreter ensures a frictionless integration with Siemens PLCs, since Siemens is the first PLC Vendor supporting SRCI in the automation market. Broad SRCI version URCap has been released that supports all 29 Profile: Core functions and requires a paid license. For more queries or to get SRCI URCap and associated license, contact UR Sales via the request form.

SRCI URCap installation and activation is a two step process. First, setup Universal Robot's PROFInet. Second, install and license activation of SRCI URCap.

Note: Once a user purchases a license, they can download the URCap and license files from the myUR portal.

연락처

문의하신 내용은 저희 파트너사에 전달되며, 가능한 한 빠르게 연락드릴 예정입니다.
현지 사무소
  • Universal Robots Korea
  • #302, Pankyo Innovalley B
  • 253, Pangyo-ro, Bundang-gu, Seongnam-si, Gyeonggi-do, Korea
문의하기: +82 70 8850 8245