Connectivity Kit, USA, Canada.

Connectivity Kit, USA, Canada.

Connectivity Kit, USA, Canada

SKU#: 200167

Commerce#Overview

Connectivity Kit, USA, Canada

Teltonika RUT951 router preconfigured with restrictive settings defined by Universal Robots.


* Disabled WiFi

* Disabled VPN

* Disabled RMS (Remote Management System)

* Enabled attack prevention - SYN flood, ICMP limit, SSH limit, HTTP limit, HTTPS limit, Port scan

* Disabled SSH and CLI

* Only allowing connecting to predefined set of URLs

* Not allowing incoming connections

* Only allowing outgoing connections using port 443

* Disabled SMS utilities

* Configured VLANs to only allow direct outgoing connections from port 1. Communication is still allowed between all ports (port 1 can communicate with the WAN side, and with port 2 and 3. Ports 2 and 3 can communicate with each other, and with port 1, but not with the WAN side)

연락처

문의하신 내용은 저희 파트너사에 전달되며, 가능한 한 빠르게 연락드릴 예정입니다.
현지 사무소
  • Universal Robots Korea
  • #302, Pankyo Innovalley B
  • 253, Pangyo-ro, Bundang-gu, Seongnam-si, Gyeonggi-do, Korea
문의하기: +82 70 8850 8245