WireTank Joystick

WireTank Joystick

The WireTank Joystick brings mechanical movement control to the UR e-Series. The included URCap lets users intuitively control the robot while focusing on the movements rather than the screen. The user-defined discrete step feature makes it ideal for applications that require high-precision. Easy plug-and-play installation, available in wireless and industrial form factors.

SKU#: 1009685_store
제조사:Wiretank

Commerce#Overview

The WireTank Joystick brings mechanical movement control to the UR e-Series. The included URCap lets users intuitively control the robot while focusing on the movements rather than the screen. The user-defined discrete step feature makes it ideal for applications that require high-precision. Easy plug-and-play installation, available in wireless and industrial form factors.

The WireTank Joystick connects to any UR eSeries robot via USB. An installation node is provided to enable the joystick and to configure move options.

연락처

문의하신 내용은 저희 파트너사에 전달되며, 가능한 한 빠르게 연락드릴 예정입니다.
현지 사무소
  • Universal Robots Korea
  • #302, Pankyo Innovalley B
  • 253, Pangyo-ro, Bundang-gu, Seongnam-si, Gyeonggi-do, Korea
문의하기: +82 70 8850 8245