Cable Extension Cord Robot to CB Hiflex 6m, UR20 Cable, with connectors, less than 1000V, Copper wire, not used for telecommunication

Cable Extension Cord Robot to CB Hiflex 6m, UR20 Cable, with connectors, less than 1000V, Copper wire, not used for telecommunication

Cable Extension Cord Robot to CB 6m

SKU#: 200113

Commerce#Overview

Cable Extension Cord Robot to CB 6m

High flex cables ensure reliable operation even under the most demanding conditions and are ideal for environments where extreme flexibility and durability are essential. These cables are engineered to endure continuous flexing, bending, and twisting over millions of cycles without compromising performance.

연락처

문의하신 내용은 저희 파트너사에 전달되며, 가능한 한 빠르게 연락드릴 예정입니다.
현지 사무소
  • Universal Robots Korea
  • #302, Pankyo Innovalley B
  • 253, Pangyo-ro, Bundang-gu, Seongnam-si, Gyeonggi-do, Korea
문의하기: +82 70 8850 8245