SRCI License
SRCI License
SRCI License
SRCI License

SRCI License

Standard Robot Command Interface (SRCI) is an open-standard for the command and data interface between a client (a programmable logic controller [PLC]) and a server (UR controller), SRCI adds an additional layer to PROFInet to allows the user to program the robots in the PLC. SRCI for e-Series, UR20/UR30 eliminates the unique libraries from each robot maker and standardize the programming across brands. Using SRCI between the PLC and the robot will also facilitate integrating the robot program into general PLC automation, help reduce programming efforts and errors.

The implementation of a standardized SRCI facilitates robot programming seamlessly within the PLC programming environment, eliminating the necessity for end-users to possess vendor-specific robot skills at their facility.

The current version released is a limited functionality release with 20 core profile functions. A broad release will be available in coming months with 29 core profile functions.

SKU#: 1010545

Commerce#Overview

Standard Robot Command Interface (SRCI) is an open-standard for the command and data interface between a client (a programmable logic controller [PLC]) and a server (UR controller), SRCI adds an additional layer to PROFInet to allows the user to program the robots in the PLC. SRCI for e-Series, UR20/UR30 eliminates the unique libraries from each robot maker and standardize the programming across brands. Using SRCI between the PLC and the robot will also facilitate integrating the robot program into general PLC automation, help reduce programming efforts and errors. The implementation of a standardized SRCI facilitates robot programming seamlessly within the PLC programming environment, eliminating the necessity for end-users to possess vendor-specific robot skills at their facility. The current version released is a limited functionality release with 20 core profile functions. A broad release will be available in coming months with 29 core profile functions.

현지 사무소
  • Universal Robots Korea
  • #302, Pankyo Innovalley B
  • 253, Pangyo-ro, Bundang-gu, Seongnam-si, Gyeonggi-do, Korea
문의하기: +82 70 8850 8245