2D Robot Guidance with VISOR® Robotic
2D Robot Guidance with VISOR® Robotic
2D Robot Guidance with VISOR® Robotic
2D Robot Guidance with VISOR® Robotic
2D Robot Guidance with VISOR® Robotic
2D Robot Guidance with VISOR® Robotic
2D Robot Guidance with VISOR® Robotic
2D Robot Guidance with VISOR® Robotic
2D Robot Guidance with VISOR® Robotic

2D Robot Guidance with VISOR® Robotic

VISOR® Robotic is a solution when it comes to locating parts on trays, feeders, belts etc., locating trays or workplaces and robot guidance for all kinds of assembly applications. It is a powerful yet easy-to-use vision sensor. The combination of a highly integrated design, robust detectors for part location, and calibration routines for all types of setups make it a very versatile solution. The VISOR® Robotic URCap guides through all the steps necessary to set up vision-guided robotics applications and provides prepared program routines for pick-and-place tasks. This provides a very fast start to the application, while offering maximum flexibility - even robot programmers with no vision experience can set it up in minutes. Thanks to TargetMark3D and Contour3D technology, it is possible to generate real 3D coordinates, e.g. for applications in mobile robotics.

続きを読む
製造元:SensoPart

Overview

VISOR® Robotic is a solution when it comes to locating parts on trays, feeders, belts etc., locating trays or workplaces and robot guidance for all kinds of assembly applications. It is a powerful yet easy-to-use vision sensor. The combination of a highly integrated design, robust detectors for part location, and calibration routines for all types of setups make it a very versatile solution. The VISOR® Robotic URCap guides through all the steps necessary to set up vision-guided robotics applications and provides prepared program routines for pick-and-place tasks. This provides a very fast start to the application, while offering maximum flexibility - even robot programmers with no vision experience can set it up in minutes. Thanks to TargetMark3D and Contour3D technology, it is possible to generate real 3D coordinates, e.g. for applications in mobile robotics.

The VISOR® Robotic in combination with the URCap offers a flexible, fast and robust solution for 2D vision guided robotics. A new program can quickly be set up thanks to:
• Simple VISOR® configuration
• Step-by-step guide to camera calibration in the URCap software package
• Guided commissioning when setting up Pick and Place applications
• QR codes that link to tutorial videos for each step

 

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
連絡先: 03-3452-1202
フリーダイヤル: 0120-163510