MATCH End-of-Arm-Ecosystem
MATCH End-of-Arm-Ecosystem
MATCH End-of-Arm-Ecosystem
MATCH End-of-Arm-Ecosystem
MATCH End-of-Arm-Ecosystem
MATCH End-of-Arm-Ecosystem
MATCH End-of-Arm-Ecosystem
MATCH End-of-Arm-Ecosystem
MATCH End-of-Arm-Ecosystem

MATCH End-of-Arm-Ecosystem

The End-of-Arm Ecosystem MATCH is a multifunctional platform for applications in the areas of PickPlace, mobile robotics, order picking, the pharmaceutical industry as well as in the packaging industry. Standardized interfaces allow switching between different mechanical grippers and vacuum grippers - automated in a storage station or manually by an ergonomic one-hand click system.

続きを読む
製造元:ZIMMER group

Overview

The End-of-Arm Ecosystem MATCH is a multifunctional platform for applications in the areas of PickPlace, mobile robotics, order picking, the pharmaceutical industry as well as in the packaging industry. Standardized interfaces allow switching between different mechanical grippers and vacuum grippers - automated in a storage station or manually by an ergonomic one-hand click system.

• Mounting the LWR50F robot module onto the robot arm
• Attach end effector to robot module via click system
• Install optional storage station for automatic gripper change
• all MATCH grippers from Zimmer are ready-to-connect systems

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
連絡先: 03-3452-1202
フリーダイヤル: 0120-163510