Robot Base Station
Robot Base Station
Robot Base Station
Robot Base Station
Robot Base Station
Robot Base Station

Robot Base Station

Utilize the robot at several workstations. The Robot Base Set makes it easy to move the robot to another workstation without unscrew the robot every time. Fasten the robot to the Master Plate and fasten the Base Plate to the other workstation and the robot is ready to perform. For example, let the robot perform a welding task at first workstation and move it to the assembly line the next few hours. The patented design of the Robot Base secures exact zero-positioning every time so no need for reprogramming.

続きを読む
製造元:Smartshift Robotics

Overview

Utilize the robot at several workstations. The Robot Base Set makes it easy to move the robot to another workstation without unscrew the robot every time. Fasten the robot to the Master Plate and fasten the Base Plate to the other workstation and the robot is ready to perform. For example, let the robot perform a welding task at first workstation and move it to the assembly line the next few hours. The patented design of the Robot Base secures exact zero-positioning every time so no need for reprogramming.

  • Fasten the Master Plate to the robot and to the base/cell where robot shall stand.
  • Rotate the locking pin 180* and easily slide the robot out of the Base Plate.
  • You can now move the robot to the new workstation.
  • Make sure to use the fixation pin, so the accuracy is maintained.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
連絡先: 03-3452-1202
フリーダイヤル: 0120-163510