Teachring
Teachring
Teachring
Teachring
Teachring
Teachring
Teachring
Teachring
Teachring
Teachring

Teachring

The Teachring by Obermeier Systems helps you to teach waypoints with your Universal Robot easily, fast and precisely. It is simple to mount as a snap-on device and intuitive to use via the Teachring UR Cap. Two models are available: Teachring: Directly connects to the tool-connector on the 6 axis of the robot Can be used with another robot tool that does not use the tool-connector Teachring with external cable: Comes with an external cable Does not use the tool-connector on the 6 axis of the robot Can be used in combination with UR+ products, which already use the tool-connector of the robot.

続きを読む
製造元:Obermeier Systems

Overview

The Teachring by Obermeier Systems helps you to teach waypoints with your Universal Robot easily, fast and precisely. It is simple to mount as a snap-on device and intuitive to use via the Teachring UR Cap. Two models are available: Teachring: Directly connects to the tool-connector on the 6 axis of the robot Can be used with another robot tool that does not use the tool-connector Teachring with external cable: Comes with an external cable Does not use the tool-connector on the 6 axis of the robot Can be used in combination with UR+ products, which already use the tool-connector of the robot.

The Teachring has two buttons, one to enable Freedrive (blue button) and a second one to save waypoints (red button) in your robot program via a URCap.

The Teachring saves time and costs, especially if you have many waypoints to teach in applications such as welding, sanding, polishing, etc.

現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
連絡先: 03-3452-1202
フリーダイヤル: 0120-163510