FHS-SH Set
FHS-SH Set
FHS-SH Set
FHS-SH Set
FHS-SH Set
FHS-SH Set
FHS-SH Set
FHS-SH Set

FHS-SH Set

The Flexible Holder System (FHS) is used for dress pack on UR robots. It is designed for quick and tool-free installation. Both the basic body of the FHS and the hook-and-loop tape are manufactured in a 2K process. This ensures a secure and non-slip fixing of the media supply as well as a robot-friendly mounting. A modified conduit with a longitudinal slot is used, making it easy to pull in pre-assembled cables with plugs. Complete set includes all necessary parts for UR3, UR5, and UR10.

続きを読む
製造元:murrplastik

Overview

The Flexible Holder System (FHS) is used for dress pack on UR robots. It is designed for quick and tool-free installation. Both the basic body of the FHS and the hook-and-loop tape are manufactured in a 2K process. This ensures a secure and non-slip fixing of the media supply as well as a robot-friendly mounting. A modified conduit with a longitudinal slot is used, making it easy to pull in pre-assembled cables with plugs. Complete set includes all necessary parts for UR3, UR5, and UR10. 

Insert the cables into the corrugated pipe using the enclosed drawing tool.
Fasten cables to the strain relief with cable ties.
Attach the clamp to axis 6.
Position the FHS on the robot and close it with Velcro.
Attach the ball joints to the conduit and place them in the holders and close the holders.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
連絡先: 03-3452-1202
フリーダイヤル: 0120-163510