CNC Cobot tending
CNC Cobot tending
CNC Cobot tending
CNC Cobot tending
CNC Cobot tending

CNC Cobot tending

Automated machine tending makes a significant contribution to economic efficiency. It is already being used in modern, small-scale series production. This has resulted in a need for qualified staff and thus for technical basic and further training. The training system demonstrates the connection between robotics and CNC technology that can be learned with the help of a practical example. New communication methods such as OPC UA make it easy to link the two topics. The modular system enables learning at individual stations and can be integrated into the complete system in just a few steps.

続きを読む
製造元:Festo

Overview

Automated machine tending makes a significant contribution to economic efficiency. It is already being used in modern, small-scale series production. This has resulted in a need for qualified staff and thus for technical basic and further training. The training system demonstrates the connection between robotics and CNC technology that can be learned with the help of a practical example. New communication methods such as OPC UA make it easy to link the two topics. The modular system enables learning at individual stations and can be integrated into the complete system in just a few steps.  

The training system illustrates the processes and procedures required to operate and set up CNC tending solutions. Communication methods such as OPC UA form the basis for communication between the two technologies.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
連絡先: 03-3452-1202
フリーダイヤル: 0120-163510