Bachmann Blasting Unit BBU
Bachmann Blasting Unit BBU
Bachmann Blasting Unit BBU
Bachmann Blasting Unit BBU
Bachmann Blasting Unit BBU
Bachmann Blasting Unit BBU
Bachmann Blasting Unit BBU
Bachmann Blasting Unit BBU
Bachmann Blasting Unit BBU
Bachmann Blasting Unit BBU

Bachmann Blasting Unit BBU

Automate your sandblasting process quick and easy. The BBU is a complete add-on kit which enables the automatic insertion of workpieces into existing sandblasting machines. With the Bachmann BlastingUnit you can carry out your blasting process fully automatically. The add-on kit comes with a gripper, a bellows and its alignment and holding station. Thanks to the freely rotatable connection between the robot and the bellows, the robot can position the workpiece precisely during the blasting process in the blasting system, without dust escaping. This allows you to achieve maximum process reliability. The flexible bellows allows limited movement of all 6 Axis of the robot, to obtain an optimal result.

続きを読む
製造元:Bachmann Engineering

Overview

Automate your sandblasting process quick and easy. The BBU is a complete add-on kit which enables the automatic insertion of workpieces into existing sandblasting machines. With the Bachmann BlastingUnit you can carry out your blasting process fully automatically. The add-on kit comes with a gripper, a bellows and its alignment and holding station. Thanks to the freely rotatable connection between the robot and the bellows, the robot can position the workpiece precisely during the blasting process in the blasting system, without dust escaping. This allows you to achieve maximum process reliability. The flexible bellows allows limited movement of all 6 Axis of the robot, to obtain an optimal result.

  1. The system consists of a gripper, flexible bellows and a holder for the bellows. The gripper, which is attached to the robot, moves into the bellows and automatically couples with it so that it is now permanently connected.
  2. The holding clamp of the bellows now moves down.
  3. The bellows is now free to move with the robot so that the component to be blasted can be processed.
  4. After the end of the blasting process, the robot together with the bellows moves back to the original position, the bellows holder again holds the bellows fx in the coupling position.
  5. The robot gripper now decouples from the bellows and moves away so that it can set down the finished blasted component.

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
連絡先: 03-3452-1202
フリーダイヤル: 0120-163510