AGS Cobot gripper (EOAT) kit
AGS Cobot gripper (EOAT) kit
AGS Cobot gripper (EOAT) kit
AGS Cobot gripper (EOAT) kit
AGS Cobot gripper (EOAT) kit
AGS Cobot gripper (EOAT) kit
AGS Cobot gripper (EOAT) kit
AGS Cobot gripper (EOAT) kit
AGS Cobot gripper (EOAT) kit
AGS Cobot gripper (EOAT) kit

AGS Cobot gripper (EOAT) kit

The PreciGrip Gripper Kit is suitable for handling different components and the gripper can be quickly adapted to the geometry of the component. It was developed from years of experience in gripper construction. The form-fitting connection allows for maxium precision and repeatability. The target is to set up the gripper in a 90 degree orientation of the gripper compontens and to make only the active element such as the suction cup or the parallel gripper adjustable. Only two tools are required for the individual systems (P13 / P22). All components from the standard gripper kit from AGS Automation are compatible with this. The entire modular gripper system comprises approx. 2500 components, the HRC (Human Robot Collaboration) modular system comprises approx. 100 components. Components such as gripper change systems, profiles, profile accessories, clamping pieces or gripper arms are at your disposal. You can also get additional active elements like vacuum cups, gripper, parallelgripper, gripper fingers etc. No channel nuts are required, so components can be added at any time. The CAD GRIP 2.0 gripper configurator and the customer portal at www.ags-automation.de are optional additions.

続きを読む
製造元:AGS Automation Greifsysteme Schwope

Overview

The PreciGrip Gripper Kit is suitable for handling different components and the gripper can be quickly adapted to the geometry of the component. It was developed from years of experience in gripper construction. The form-fitting connection allows for maxium precision and repeatability. The target is to set up the gripper in a 90 degree orientation of the gripper compontens and to make only the active element such as the suction cup or the parallel gripper adjustable. Only two tools are required for the individual systems (P13 / P22). All components from the standard gripper kit from AGS Automation are compatible with this. The entire modular gripper system comprises approx. 2500 components, the HRC (Human Robot Collaboration) modular system comprises approx. 100 components. Components such as gripper change systems, profiles, profile accessories, clamping pieces or gripper arms are at your disposal. You can also get additional active elements like vacuum cups, gripper, parallelgripper, gripper fingers etc. No channel nuts are required, so components can be added at any time. The CAD GRIP 2.0 gripper configurator and the customer portal at www.ags-automation.de are optional additions.

The customer can build the END OF ARM TOOL (Gripper) by himself from the modular system. There are also various starter sets available.

 

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
連絡先: 03-3452-1202
フリーダイヤル: 0120-163510