OneSeam Cover Robot
OneSeam Cover Robot
OneSeam Cover Robot
OneSeam Cover Robot
OneSeam Cover Robot

OneSeam Cover Robot

OneSeam robot cover is the easier solution to protect your robot in his process and to increase the life of it.We propose the cover in two specific fabrics, Basic in order to use the robot by a maximal temperature of +80°C and Performance for higher temperature than +80°C.Only one aperture in order to allow a quick installation and to have a cable outlet. This cover is fitted with a simple seam for a better sealing.The ajusted cut allows a function-oriented integration in a minute environment. This cover is available for all types of UR Robots, on the respective dimension.

続きを読む
製造元:ASP (Advanced Systems of Protection)

Overview

OneSeam robot cover is the easier solution to protect your robot in his process and to increase the life of it.We propose the cover in two specific fabrics, Basic in order to use the robot by a maximal temperature of +80°C and Performance for higher temperature than +80°C.Only one aperture in order to allow a quick installation and to have a cable outlet. This cover is fitted with a simple seam for a better sealing.The ajusted cut allows a function-oriented integration in a minute environment. This cover is available for all types of UR Robots, on the respective dimension.

As only one aperture is on the cover, the installation on the robot is easy. You open the cover on all his length, install it in order to place the velcro and the press studs on the backside of the robot. The elastic bands are placed, on one side at the 6th axe and on the other side on the base of the robot.

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
連絡先: 03-3452-1202
フリーダイヤル: 0120-163510