<link rel="stylesheet" href="styles-3S7W63VL.css"> Vai al contenuto principale

3D Cameras

20 prodotti

mostrando

3D Belt Pick with SICK TriSpectorP
SICK

3D Belt Pick with SICK TriSpectorP

3D Belt Pick is an easy to use 3D vision sensor solution for robot based conveyor belt picking. An intuitive web GUI, a simple hand-eye alignment procedure, together with the straightforward Belt Pick URCap provides for an easy integration with the UR Robots.

3D Machine Vison System RV1100 / RV500 / RV300
Canon

3D Machine Vison System RV1100 / RV500 / RV300

Canon 3D Machine Vision System RV Series enables high-speed and high-precision three-dimensional recognition of a wide range of parts, including curved, with fewer features and ones with complex structures. RV Series URCap eliminates a need of creating a calibration program and makes it easy to create a robot picking script. This removes the burden of connecting Universal Robot to Canon 3D machine vision, which works as the eyes of a robot.

3D Robot Guidance - PLB
SICK

3D Robot Guidance - PLB

The PLB robot guidance system is designed for precise localization of parts stored in boxes or on pallets. The system is very flexible with a selection of 3D cameras to choose from. PLB supports easy configuration through a user interface tailored for part localization. It also includes functions to support simple integration with the robot controller, making it straightforward to integrate the system in production. In combination with our intuitive URCap, both the software and the pre-calibrated cameras are designed to be used right out of the box, so the system can be ready within minutes. Specialized for applications requiring the best accuracy and largest volume of view, the PLB520 camera paired with the PLB Engine can handle nearly any robotic application ask. The PLB520 works best for capturing crisp edges, creating unparalleled surface definitions, and providing sub-millimeter resolution. Typical applications might include high accuracy bin picking, tire depalletization, casting depalletization, and formed dunnage picking. Specialized for applications requiring millimeter level resolution and a small volume of view, the PLB515 camera paired with the PLB Engine can solve several small robotic applications. The PLB515 works best for robot-mounted applications where footprint may be a concern and great accuracy is still desired. Typical applications might include robot-mounted casting depalletization, indexed conveyor picking, and formed dunnage picking. Specialized for simple applications where moderate accuracy and a large volume of view are required, the PLB510 camera paired with the PLB Engine can solve your simple application. The PLB510 works best for robot-mounted applications where footprint may be a concern and only moderate resolution is needed. Additionally, the camera offers both 3D data and 2D RGB images for segmentation. Typical applications might include robot-mounted box depalletization, carton depalletization, and flexible bag picking. Specialized for complex applications where high accuracy and a medium volume of view are required, the PLB536 camera paired with the PLB Engine is tailored for the most unique objects needing to be located. The PLB536 works best for robot-mounted applications where footprint may be a concern and great resolution is needed. Additionally, the camera offers simultaneous high-quality 3D and 2D RGB images for segmentation. Typical applications might include robot-mounted high accuracy bin picking, flexible bag picking, clear object detection, and other logistics applications.

3D Stereo Sensor rc_visard & software modules
Roboception

3D Stereo Sensor rc_visard & software modules

This advanced robot vision solution enables your UR to reliably identify, locate, pick and place objects e.g. from pallets or bins, independent of their position and orientation (i.e. unstructured). An intuitive user interface supports a time and cost-efficient installation and maintenance even by roboticists with little or no vision experience, A full compatibility with Universal Robots is ensured through a URCap. Tailored software modules optimize the 3D stereo sensor’s capabilities for individual applications such as bin picking, precise placement, machine tending or (de)palletizing. On-board processing capabilities save space and cost of external computing resources.

3D VISION SYSTEM
Alsontech

3D VISION SYSTEM

Alsontech 3D vision sensor AT-S1000-06C-S is a highly integrated and lightweight product, suitable for short- distance and small FOV scenarios, which can perform the visual guide on loading and unloading, bin sorting, depalletizing, palletizing, assembly process of robot actions. The outstanding advantages of Alsontech sensors lie in light weight, high precision, quick positioning speed, easy to deploy, convenient maintenance and so on. The software in our vision solution is ready to use and does not need secondary development. Alsontech sensors equipped with UR robots are committed to helping manufacturing industry improve the production flexibility.

AccuPick 3D
Solomon

AccuPick 3D

Solomon AccuPick is a 3D vision system that enables fast, intelligent and accurate 3D picking for all types of applications, including random bin picking.  Training the system to recognize complex-shaped objects is fast and easy using state-of-the-art deep learning technologies.  The deep learning module also enables 3D recognition of objects traditionally not possible using CAD matching method.  The system is suitable for variety of applications: 3D pick-and-sort for food packaging or E-commerce Machine tending Palletization and depalletization Kitting and assembly  

Bin Picking Studio
Photoneo, now part of Zebra Technologies

Bin Picking Studio

Bin Picking Studio is a combination of powerful 3D vision hardware represented Photoneo line of PhoXi 3D scanners, MotionCam-3D cameras & intelligent software for setup of picking with UR Cobots. Combine the intelligence of the vision-guided Bin Picking Studio & strength of UR cobots in your bin picking, pick and place, depalletization, singulation, sorting, production, or fulfillment projects.

Core 3D Vision Kit - Large FOV, PLB520

Core 3D Vision Kit - Large FOV, PLB520

Tackle 3D applications with the PLB520 Core Kit. SICK’s PLB Engine and PLB520 camera will allow seamless integration into large VoV and complex 3D applications with your own custom plugin. Save substantially on software costs by developing your own plugin for localization. Kit includes: PLB520-PP 5MP, 115mm Alignment Cone, Power Cable, Ethernet Cable, PLB IPC Prime, RJ45 to RJ45 5m, PLB520 Mounting Bracket

Fringe Grating 3D Camera
Alsontech

Fringe Grating 3D Camera

ALSONTECH offers compact, highly integrated fringe structured light 3D cameras for high-precision vision guidance in collaborative robot applications. Delivering fast, accurate 3D imaging, these cameras achieve sub-millimeter positioning accuracy when integrated with Universal Robots and support flexible installation.

ISI Rob
Metromecánica

ISI Rob

Metromecánica has developed the ISI ROB, an innovative 3D metrology system. This automated Coordinate Measurement Machine (CMM) simplifies the inspection of manufactured products on the workshop floor. It boasts user-friendly features, allowing any operator to position the product, select the part model, and initiate the inspection program. The system generates a comprehensive 3D metrology report automatically and instantly. The ISI ROB is particularly well-suited for repetitive 3D inspections, eliminating the high costs associated with traditional physical gauges, one-time use, space occupation, and maintenance. With this system, all measurements are digitally recorded, enabling statistical analyses and seamless sharing of dimensional quality across different departments within the company. The technology integrates a non-contact 3D scanner with a UR cobot, a turntable, and a powerful metrology software. These components work together seamlessly through Agile 3D, an application dedicated to simplifying the extraction of dimensions from even the most intricate drawings.

Industrial 3D Camera
Alsontech

Industrial 3D Camera

ALSONTECH provides compact, highly integrated 3D cameras designed for precise vision guidance in collaborative robot applications. Combining active scanning, high-speed data acquisition, and strong adaptability, these systems deliver sub-millimeter positioning accuracy when integrated with Universal Robots. They support flexible installation methods and enable applications such as machine tending, bin picking, depalletizing, material handling, assembly, path planning, and 3D measurement.

Laser 3D Camera
Alsontech

Laser 3D Camera

ALSONTECH provides compact, highly integrated laser 3D cameras designed for precise vision guidance in collaborative robot applications. Using active laser scanning, these cameras deliver high-speed, high-accuracy 3D data and can achieve sub-millimeter positioning when integrated with Universal Robots. They support flexible installation options and are well-suited for applications such as machine tending, bin picking, depalletizing, assembly, and material handling.

Guida all'automazione

Guida all'automazione

Trova la soluzione di automazione e il partner giusti per la tua azienda
Ricevi assistenza personalizzata e consigli di esperti entro 48 ore - completamente gratuito e senza obblighi