<link rel="stylesheet" href="styles-3S7W63VL.css"> Vai al contenuto principale

Software

49 prodotti

mostrando

ARCS2 (Remote Access Solution)
Airgate

ARCS2 (Remote Access Solution)

AIRGATE is proud to present the new ARCS2 remote access solution making it even easier to get in touch with Universal Robots – get access to any robot via VNC to troubleshoot, program and control your robots or your customers robot, and get E-mail notifications if robots stops unexpectedly. Access to UR operation system (SSH) and the possibility to backup of UR programs to USB stick are included. ARCS2 is a plug and play software-only solution with a very user friendly URCap for CB-series and E-series. ARCS2 is a very secure (LAN) communication solution, which reduce overall production costs, improved quality, minimized production downtime and increase operational efficiency. 

Airgate File Manager
Airgate

Airgate File Manager

Airgate File Manager from Airgate is a software that makes development and testing of programs and URCaps easier. Airgate File Manager makes it possible to lock and unlock saved installation, program and script files, which prevents files from being overwritten or deleted. Further Airgate File Manager gives easy access to the polyscope log file, and to the system-out log for all installed URCaps.

Autodesk Fusion 360 Post-processor for Universal Robots
Autodesk

Autodesk Fusion 360 Post-processor for Universal Robots

Autodesk Fusion 360 is an well-integrated and cloud-based CAD/CAM software package that can generate multiaxis toolpath files based on 3D models. It is easy-to-use, versatile, and affordable. This post-processor outputs toolpath files in either URScript or G-code format. The URScript format is compatible with both CB-Series and e-Series, whereas the G-code format is compatible with e-Series robots running the Remote TCP Toolpath URCap. This post-processor simplifies robot programming for process applications, including dispensing, gluing, deburring, polishing, sanding, welding, milling, etc. This product is offered to Autodesk Fusion 360 subscribers at no additional charge. *** Please obtain a link to download the post-processor through the Request Info button below.

CoboVox
Konica Minolta

CoboVox

CoboVox is a voice programming and control application for Cobots. It enables non-expert users to intuitively program their Cobots, enjoying hands-free operation. With voice commands CoboVox users save upto half of the programming time, compared to the conventional programming methods. With easy and fast programming CoboVox allows non-experts with little knowledge to control the Cobot, and reduces Cobot usage idle time.Give voice to your Cobot and increase your productivity. Get CoboVox now!

CobotVNC
NUTAI

CobotVNC

CobotVNC is a URCap software that will allow you to remotely access your UR robot within the same local network through Virtual Network Computing (VNC). This will allow you to view your robot’s teach pendant from any VNC client device, being able to safely control and program your UR remotely, as well as transfer files.

CogniCoboCal - Subscription License
Cognibotics

CogniCoboCal - Subscription License

CogniCoboCal - Calibration Software - Yearly Subscription including updates and support

Communication & Toolkit Software Library
UnderAutomation

Communication & Toolkit Software Library

This software library allows your application to communicate with any UR cobot. Several cross-platform libraries are provided so you can develop in your preferred language: .NET (C# or VB), Python, LabView or Matlab. Your application will be able to connect and synchronize with the robot as well as remote control it without installing anything on the controller. Additionally, offline functions are provided to edit program files or convert position types.

DELMIA Robotic Workcell Simulation Engineer
Dassault Systemes

DELMIA Robotic Workcell Simulation Engineer

The DELMIA Robotics Solution from DASSAULT SYSTEMES offers advanced capabilities to design and simulate simple or complex robotics workcells with Universal robots. DELMIA enables robot programmers to simulate and validate robot tasks, perform reachability studies, interlock analysis and offline robot teaching to deliver optimized robotics programs to the shop floor. Robot programmers can also create, simulate and validate robots in the context of all manufacturing environments.

Data Collector
NUTAI

Data Collector

Data Collector is an app for the Siemens Industrial Edge ecosystem that allows you to extract data from Universal Robots (UR) collaborative robots using the RTDE protocol. With this software, you can capture all available variables from the robot: positions, accelerations, currents, forces, inputs, outputs, states, and more.

Fieldbus Monitor
KPI Software

Fieldbus Monitor

The Fieldbus Monitor is a diagnostic tool for the fieldbus interface of the Universal Robot during setup phase and later in production. It is the ideal tool for testing communication with an external PLC and detecting configuration problems at an early stage. Each fieldbus register data type is clearly displayed in its own tab in which the inputs and outputs can be browsed separately. By selecting an output and pressing the value button, each output can be flexibly assigned to a test value. In production, it is super helpful to quickly identify missing signals or other problems with the fieldbus communication to sustainably reduce downtime. KPI Software strives to further improve your experience with the Universal Robot, for this we have developed various other URCaps such as the Advanced Palletizing and VNC Server.

Finishing Copilot
Robotiq

Finishing Copilot

Automate all finishing processes requiring the robot to bring the finishing tool to the part: Generate a finishing path in minutes. Program complex finishing trajectories by teaching less than 10 waypoints, even on complex, spherical surfaces. Apply con""stant force at each cycle. Validate the part's position by using reference points on the part. If there’s a slight change, the robot program will automatically adapt to all related parameters. Automate all finishing processes requiring the robot handling ""the part against a fixed finishing tool: Make sure the robot offers a flawless finish over the whole part’s surface by operating with constant speed and force over the external tool center point. Compensate for external tool wear at any given time, usin""g a reference point on the tool to let the robot notice any movement, and automatically adapt all related program parameters.

Force Copilot
Robotiq

Force Copilot

Force Copilot is an intuitive software to operate the e-Series’ embedded force torque sensor. It accelerates the programming of a whole host of applications, including CNC Machine Tending, assembly and pick place, among many others. It is also included with the FT 300 Force Torque Sensor when installed on a CB-Series. Transform your production process by automating the most advanced force-sensitive applications on the market. Program complex robot movements in minutes—no robotics expertise needed. The result is a strong and flexible robot cell.

Guida all'automazione

Guida all'automazione

Trova la soluzione di automazione e il partner giusti per la tua azienda
Ricevi assistenza personalizzata e consigli di esperti entro 48 ore - completamente gratuito e senza obblighi