Mounting & Intallation

The Teach Pendant comes in 2 variants: the Standard Teach Pendant, and the 3PE Teach Pendant. The only difference is that the 3PE Teach Pendant has 2 switches on the back, functioning as Positional Enabling Devices.

Mounting

Mounting

Both Teach Pendants are mounted in the same way. 2 slots on the back, allow them to be situated snugly on top of the mounting bolts that come with the robot.

Mounting bolt distance:

  • Horizontally: 186.7 mm
Standard Teach Pendant - CAD

Related downloads

Sede locale
  • Universal Robots Italia
  • Via Lessolo, 3
  • 10153 Torino TO
Contattaci: +39 011 1889 2271