Robot Vision Kit, PLOC2D 632 16mm White

Robot Vision Kit, PLOC2D 632 16mm White

Fitted with powerful integrated illumination and high-quality lens, it tackles installations where longer working distance is required and ambient light variations are present. PLOC2D-632 is the ideal guidance sensor for applications where it’s beneficial to have the camera stationary mounted. PLOC2D is the easy-to-use 2D robot guidance sensor, with features tailored for swift integration into every standard robot pick & place application. With features like Easy teach, Gripper Clearance verification, and Part sorting/identification, PLOC2D provide super easy set-up and reliable part-handling operation. Integrated SD-Card memory makes transfer of sensor settings between devices a simple task without need to use external computer.

Kit includes: PLOC2D 632C, Mounting Bracket, power cable, ethernet cable, protective cover, distance bracket for lighting, medium white light, calibration target, alignment target

SKU#: 1009300

Commerce#Overview

Fitted with powerful integrated illumination and high-quality lens, it tackles installations where longer working distance is required and ambient light variations are present. PLOC2D-632 is the ideal guidance sensor for applications where it’s beneficial to have the camera stationary mounted. PLOC2D is the easy-to-use 2D robot guidance sensor, with features tailored for swift integration into every standard robot pick & place application. With features like Easy teach, Gripper Clearance verification, and Part sorting/identification, PLOC2D provide super easy set-up and reliable part-handling operation. Integrated SD-Card memory makes transfer of sensor settings between devices a simple task without need to use external computer. Kit includes: PLOC2D 632C, Mounting Bracket, power cable, ethernet cable, protective cover, distance bracket for lighting, medium white light, calibration target, alignment target

Bureau local
  • Universal Robots A/S - France
  • 13-17 rue Pagès
  • 92150 Suresnes
Nous contacter: +33 1 76 40 11 00