WireTank Serial

WireTank Serial

WireTank Serial allows the user to connect external instruments with serial ports such as scales and power supplies to the Polyscope software of the Universal Robot by simply installing the provided URCap and connecting the instrument to the robots' USB port via the provided USB cable.

The URCap's installation node within Polyscope can be used as a serial terminal to define all communication parameters. During program execution, a program node can be used to send commands and query serial instruments.

Lire la suite
SKU#: 1009687_store
Fabricant:Wiretank

Aperçu

WireTank Serial allows the user to connect external instruments with serial ports such as scales and power supplies to the Polyscope software of the Universal Robot by simply installing the provided URCap and connecting the instrument to the robots' USB port via the provided USB cable. The URCap's installation node within Polyscope can be used as a serial terminal to define all communication parameters. During program execution, a program node can be used to send commands and query serial instruments.

nstallation node within Polyscope can be used as a serial terminal and to define all communication parameters. During program execution a program node can be used to send commands and query serial instruments