<link rel="stylesheet" href="styles-TODJBD2E.css"> Pular para o conteúdo principal

Robot Pedestals & Base Changers

8 produtos

mostrando

CP20 Pedestal
Unifi Technologies

CP20 Pedestal

Unifi pedestals are designed to deflect as minimally as possible during operation. These pedestals outperform aluminum extrusion and improve the performance and lifespan of your robot.

EasyBase by Mechatronic Systems
Mechatronic Systems

EasyBase by Mechatronic Systems

The EasyBase takes flexibility to the next level by combining a robust machine base with integrated robot mounting. This versatile platform is ideal for applications such as buffering blanks for CNC machines, staging sheets for press brakes, or supporting sanders in finishing stations. To maximize functionality, the EasyBase features the Co-Pro system on three sides and includes a mobile lift mechanism for fast, efficient redeployment.

EasyPedestal by Mechatronic Systems
Mechatronic Systems

EasyPedestal by Mechatronic Systems

The EasyPedestal is engineered as a streamlined mounting system for Universal Robots products, designed with simplicity and flexibility in mind. Beyond its core functionality, we’ve integrated compatibility with a wide range of common options. Our Co-Pro mounting system supports air preparation units, pneumatic valves, and vacuum valve manifolds, while additional enhancements include safety laser scanners and mobile platforms for maximum adaptability.

GRIP Base Connector
GRIP

GRIP Base Connector

The GRIP Base Connector allows quick and easy removal of the entire robot arm. The Robot arm is bolted to a quick Connect system which in turn is bolted to a table or cell. This manual Connect system allows companies to use the same robot in multiple different cells without having to unscrew the robot every time. A simple lever allows the robot to be released from its current position and taken to a new position. The entire process takes only a few seconds. It enables companies to be more flexible with the robots that they have and optimizes the use of their resources.  In case of extreme loads we recommend the Base Connector SWS200.

Magbase Isolated Cobot Magnetic Base
Magswitch

Magbase Isolated Cobot Magnetic Base

Magswitch Cobot MagBase intended for use with collaborative robotic arms. The Cobot magnetic base firmly fixtures collaborative robots on ferrous materials with a twist of the wrist. The Magswitch MagBase is available in two sizes: Smaller UR3/3e5/5e and the Larger UR10/10e/16e (intended for two-person carry). Magswitch pivoting arrays can be anchored to flat and cylindrical surfaces and feature a wide footprint to reduce the risk of peel when the end effector is at its greatest radius. The array pivot points contain electrically isolating bushings and washers to ensure welding and static transient voltages on the part/substrate are decoupled from the robot ground.

Quick-Move Robot Base Changer
DESTACO

Quick-Move Robot Base Changer

Quick-Move Robot Base Changers allow precise robot portability between multiple workstations for increased flexibility and productivity. A single Quick-Move robot Base Plate can be coupled to an endless number of workstation mounting bases for multi-purpose robot applications. Solutions for standard robot mounting and user-machined mounting configurations are supported.

QuickLock
Glaub

QuickLock

QuickLock is a tool-free quick-change system. The handling is simple and intuitive and enables the robot to be changed quickly. The robust, corrosion-resistant and operationally reliable design of QuickLock also guarantees high positioning repeatability.

Workplace TORQ Bench
Workplace Modular Systems

Workplace TORQ Bench

Welded steel robot workstation with nearly three times the stiffness and mass of lightweight bolt-together frames, so your cobot runs at the speed and payload you paid for. Robot-agnostic, built to order in New Hampshire, ships in 4 to 6 weeks.

Guia de automação

Guia de automação

Encontre a solução de automação e o parceiro certos para o seu negócio
Obtenha apoio personalizado e recomendações de especialistas em 48 horas - totalmente grátis e sem obrigações