<link rel="stylesheet" href="styles-TODJBD2E.css"> Pular para o conteúdo principal

Conveyors

3 produtos

mostrando

Conveyor
NAST Automation

Conveyor

The NAST Automation conveyor is designed for the transport of piece goods in conjunction with Universal Robots Robots and is mostly used in pick-and-place applications. The servo driven conveyor offers a variety of different and freely selectable configuration options. A comfortable URCap simplifies installation and programming.

EMI Cobot-Ready Conveyor
EMI Corp

EMI Cobot-Ready Conveyor

EMI's Cobot Ready Conveyor model is a lightweight, durable extruded aluminum frame conveyor, featuring an internal drive, Ethernet connection, photo-eye workpiece detection, URCap for easy programming on Universal Robots. Available in a wide range of lengths and widths to meet your specific needs.  

mk Belt Conveyor GUF-P 2000
mk Technology Group

mk Belt Conveyor GUF-P 2000

The GUF-P 2000 is a low-profile belt conveyor system for conveying light and medium-heavy materials. It can be easily adapted (dimensions, belt, drive, tail, etc.) to a wide range of applications. Optional accessories include stands, side rails or sensors. The conveyor can be easily integrated and configured into a UR cobot application by using the URCap control. It is compatible with the UR e-series. The Plug-In allows the robot to control start and stop, forward and reverse the operation speed of the conveyor. There is also the option to start and stop using sensors or a timer. The programming is carried out conveniently via predefined program nodes directly in the robot control. The software only works if a valid mk machine number is provided.

Guia de automação

Guia de automação

Encontre a solução de automação e o parceiro certos para o seu negócio
Obtenha apoio personalizado e recomendações de especialistas em 48 horas - totalmente grátis e sem obrigações