Dust-Proof Robot Protective Cover is a robot protective clothing that can prevent dust, water vapor and other tiny floating objects into the robot causing joint failure and difficulty in cleaning. It is made of wear-resistant, high-strength, high-density and anti-splash quality materials. It is mainly used in the productive dust generated industries such as grinding, thermal spraying, food processing and chemical industry. It is well designed to fit in any type of robots and balance aesthetics and practicality.
Dust-Proof Robot Protective Cover is a robot protective clothing that can prevent dust, water vapor and other tiny floating objects into the robot causing joint failure and difficulty in cleaning. It is made of wear-resistant, high-strength, high-density and anti-splash quality materials. It is mainly used in the productive dust generated industries such as grinding, thermal spraying, food processing and chemical industry. It is well designed to fit in any type of robots and balance aesthetics and practicality.
The robot is wrapped in all directions.
The high-density fabric used can effectively prevent small substances from entering into the robot.
The cover can withstand more than 10,000 times of friction between fabric and robot