AI Accelerator

Everything you need to know to get started using the AI Accelerator.

The Components

The Components

The AI Accelerator is a combined hardware and software platform that enables faster AI development on the UR robots.

It integrates three core components for advanced AI development: the Nvidia Jetson AGX Orin, the Orbbec Gemini 335Lg 3D Camera, and PolyScope X with a native ROS 2 interface. The Jetson AGX Orin provides high-performance computing for real-time AI inference, while the Orbbec Gemini 335Lg delivers high-precision 3D depth sensing. PolyScope X, combined with ROS 2, ensures smooth communication across hardware and software, offering a cohesive platform for developing AI-powered robotics solutions.

This setup supports efficient implementation of AI models, computer vision, and robotics control.

Applications

Applications

The AI Accelerator is a robust platform designed for skilled developers to extend robotic capabilities through advanced perception, control, and AI inference. Just as the robot serves as a base for automation, this kit offers a well-integrated combination of hardware and software.

Escritório
  • Universal Robots Brasil
  • Rua José Versolato, nº 111
  • 09750-730 São Bernardo do Campo - SP
Fale conosco: 0800 777 0442