Bring your welder anywhere, even inside that hull.

Universal Robots cobot with a 40 m base-mounted range extender welds a tight joint in a confined compartment; cable and two signal repeaters link to a remote control box.

UR Welding Solution: 40 m Reach for Real-World Welding

Shipyards and yellow-goods manufacturers deal with sprawling assembly areas, cramped weld joints inside hulls or chassis, and safety risks from prolonged manual welding in tight spaces. Traditional gantry-mounted robots can’t follow welders into nested cells—and corded cobots hit range limits fast.

Meet the UR Welding Solution with 40 m Reach

Universal Robots cobots are prized for flexibility and fast deployment—now take that versatility 40 meters further. Compatible with UR3e/UR5e/UR7e (OEM) robots, our Base-Mounted Range Extender attaches to the cobot’s base. Simply plug in the 40 m Range Extender Cable and clip on two active signal repeaters. Instantly, your cobot can weld deep inside ship compartments or traverse long chassis lines—without sacrificing speed, precision, or repeatability.

Key Benefits

  • 40 m extended reach between robot and control box—no more dead zones.
  • No performance trade-offs: same joint torque, repeatability, and cycle times as a standard setup.
  • Plug-and-play integration: works out of the box with PolyScope 5 (PS 5.21+) and PolyScope X (PS 10.8+).

Ideal For

  • Nested weld cells and tight joints inside hulls or chassis
  • Long, distributed workstations across shipyards and yellow-goods lines
  • Deployments where moving the control box isn’t practical
Universal Robots

Universal Robots

Universal Robots delivers industrial-grade collaborative automation built to perform, scale, and last. Combining lightweight, high-performance hardware with intuitive PolyScope software, certified safety, cybersecurity and open interfaces, Universal Robots enables manufacturers and integrators to deploy automation faster, reduce risk, and evolve toward AI-supported production—across applications, sites, and industries.

Automate with Confidence.

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT