<link rel="stylesheet" href="app_assets/styles-RZMQEHGB.css"> Skip to main content

Need more info? Go to Universal Robots

Get a Gen 7 Demo

Industrial automation. Built for AI.

Get your robot cell into production faster, with industrial speed, reach and payload, from the team behind 100,000+ deployments.


100,000+ deployments, seven generations
Up to 5 m/s 1750 mm reach
Up to 18 kg payload


Why teams choose Gen 7

Faster integration: Hardware and software designed to work together, so you get from unboxing to production sooner.

Rugged reliability: Built for continuous operation on busy factory floors and proven across 100,000+ deployments.

Industrial performance: Up to 5 m/s, 1750 mm reach and 18 kg payload to cover a wide range of applications.

Meet g-Series robots

UR10g-1750

UR10g-1750

  • Payload: 8 kg (10 kg extended)
  • Reach: 1750 mm
  • Weight: 44.7 kg
  • Repeatability: +/-0.08 mm
  • Max speed: 5 m/s
UR17g-1300

UR17g-1300

  • Payload: 15 kg (17.5 kg extended)
  • Reach: 1300 mm
  • Weight: 40.7 kg
  • Repeatability: +/-0.05 mm
  • Max speed: 5 m/s
UR18g-950

UR18g-950

  • Payload: 18 kg
  • Reach: 950 mm
  • Weight: 39.2 kg
  • Repeatability: +/-0.05 mm
  • Max speed: 4 m/s