UR15 is the newest member of the UR series exceeding expectations in the most popular payload and reach.
It’s lightweight, weighing only 40.7 kg / 89.7 lbs, yet prodigiously strong. With a payload capacity of up to 17.5 kg / 38.8 lbs, UR15 breezes through intensive workloads. Its 1300 mm maximum reach aligned with its increased payload capacity makes the UR15 a unique product within the market granting speed and dependability that fits a variety of environments. The lightweight design and small footprint of the UR15 allows it to be quickly and effectively deployed and redeployed across a variety of work cells delivering maximum operating time.
UR15 brings a new era of flexible automation. As a smarter, faster, and more agile collaborative robot available in the market, UR15 is ready to help you transform your business.

UR15 delivers speed and precision wherever you need it. Designed to perform heavy-duty tasks at a level of performance never seen before.
It comes with excellence in Cleanroom, UL 1740, and TÜV certification, and it is always ready for collaboration.
It’s smartly designed with seamless wipe-down capability, so it suits environments with tight cleanliness demands.

UR15 removes the heavy lifting and repetitive motions in symbiotic collaboration with your workforce. Freed from repetitive tasks, workers can focus on innovation and higher value work, accelerating career development and elevating human ingenuity.

UR15 is powered by PolyScope X, our industry-leading software – and is ready to be supercharged with AI to enable seamless integration and unmatched usability.
Just as all our cobots, UR15 Is driven by our robust UR+ ecosystem, which allows customization and choice and opens the doors to limitless innovation.
Breeze through the most demanding tasks with speed with UR15, cutting costs and boosting productivity
Next-level hardware runs best on next-level software

UR15 is powered by Polyscope X, our industry-leading software, and is ready to be supercharged with AI to enable seamless integration and unmatched usability, combined with future-ready scalability.

UR15 is enabled by OptiMove, an intuitive motion programming that simplifies setup and operation, while improving repeatability and ensuring consistent, high-quality results every time.

UR15 joins UR20 and UR30 within the UR series – Universal Robots’ flagship performance series offering unmatched speed and precision on increased payloads across longer reaches all while maintaining collaborative capabilities.
By introducing the UR Series, UR expands its portfolio to serve a broader range of automation needs. This new series complements the tried and tested e-Series, which continues to offer reliable collaborative automation across diverse environments.

Continuing its legacy of high-quality, user-friendly automation, the e-Series lineup is getting two great updates.
The UR5e is receiving a payload upgrade to 2.5 kg, earning a new name, UR7e, to reflect its enhanced capabilities. Similarly, the UR10e has been renamed to UR12e, ensuring consistency across the series.
These upgraded cobots are the perfect additions to a lineup known for delivering versatile, high-performance automation solutions. With an ideal balance of payload capacity, performance, and price, the e-Series continues to open up automation to anyone, anywhere.