• Compatibility
  • Product Type
  • Category
    1
  • Brand
  • Application Type
  • Availability

Applied filters:

  • Bundles

78 products

showing

12

36

Sort by: Product Name (Ascending)

3D Robot Guidance - PLB
SICK

3D Robot Guidance - PLB

The PLB robot guidance system is designed for precise localization of parts stored in boxes or on pallets. The system is very flexible with a selection of 3D cameras to choose from. PLB supports easy configuration through a user interface tailored for part localization. It also includes functions to support simple integration with the robot controller, making it straightforward to integrate the system in production. In combination with our intuitive URCap, both the software and the pre-calibrated cameras are designed to be used right out of the box, so the system can be ready within minutes. Specialized for applications requiring the best accuracy and largest volume of view, the PLB520 camera paired with the PLB Engine can handle nearly any robotic application ask. The PLB520 works best for capturing crisp edges, creating unparalleled surface definitions, and providing sub-millimeter resolution. Typical applications might include high accuracy bin picking, tire depalletization, casting depalletization, and formed dunnage picking. Specialized for applications requiring millimeter level resolution and a small volume of view, the PLB515 camera paired with the PLB Engine can solve several small robotic applications. The PLB515 works best for robot-mounted applications where footprint may be a concern and great accuracy is still desired. Typical applications might include robot-mounted casting depalletization, indexed conveyor picking, and formed dunnage picking. Specialized for simple applications where moderate accuracy and a large volume of view are required, the PLB510 camera paired with the PLB Engine can solve your simple application. The PLB510 works best for robot-mounted applications where footprint may be a concern and only moderate resolution is needed. Additionally, the camera offers both 3D data and 2D RGB images for segmentation. Typical applications might include robot-mounted box depalletization, carton depalletization, and flexible bag picking. Specialized for complex applications where high accuracy and a medium volume of view are required, the PLB536 camera paired with the PLB Engine is tailored for the most unique objects needing to be located. The PLB536 works best for robot-mounted applications where footprint may be a concern and great resolution is needed. Additionally, the camera offers simultaneous high-quality 3D and 2D RGB images for segmentation. Typical applications might include robot-mounted high accuracy bin picking, flexible bag picking, clear object detection, and other logistics applications.

CNC Machine Tending
Robotiq

CNC Machine Tending

Today’s manufacturers want to automate manual tasks with robots, but getting robots up and running is complex, expensive, and can leave you feeling overwhelmed. At Robotiq, we believe robots should simplify your life, not make it more complicated. Working with manufacturers globally (and being one ourselves!), we understand the challenges of maintaining quality, delivering on time, and keeping costs down amidst the labor shortage. Since 2008, Robotiq has pursued its mission of freeing human hands from repetitive tasks by enabling more than 13,000 collaborative robots, or "cobots," worldwide. From SMEs to multinational companies, we're helping manufacturers simplify their processes with easy-to-use automation solutions. Manufacturers want their operations to run smoothly with as little downtime as possible. Automation is often considered, but quickly dropped because of the perception that it is complex and expensive. At Robotiq, we tackle this challenge by making solutions that are actually easy to use. The Machine Tending Solution is the only solution you need to automate your CNC machines. Combined with our worldwide distribution network, you can automate a CNC machine in hours instead of weeks. How can we back that bold statement? The new version of Machine Tending Copilot was developed with the operator in mind. Cobots are simpler to use than industrial robots, but a machine-tending application is still complicated. For this reason, traditional programming can quickly get overwhelming. That’s why our Machine Tending Copilot software guides users through programming from start to finish. With key waypoints and action menus, programming is 75% faster than with traditional methods. Once the key waypoints are created, the user is guided to refine each operation with our action menus—from picking the workpiece to defining pre-programmed cleaning patterns . Since we know that every second counts in the manufacturing process, we’ve created the Smart Move. Using the Machine Tending Copilot algorithm, the robot finds the optimal path from point A to point B without colliding with the environment. This technology can shave up to 15% off your cycle time and shortens setup and downtime, which ultimately gets the machine up and running faster. Earn a quick ROI even with high-mix, low-volume automation; with accelerated program creation, Copilot does the hard work for you. External modules manage communication with the machine interface, so there is no need to open or alter the machine in any way. This approach, which is similar to the way an operator would do the job, makes our solution compatible with almost all machine brands and models. We supply an external control box and pneumatic enclosure to accelerate installation. Custom solutions can be costly and time-consuming to integrate, but the Machine Tending Solution takes less than two hours to deploy and machine your first part—no coding experience required. Elevate your workforce with easy-to-use robot solutions that do the work for you.

COBOX - MACHINE TENDING SPECIALIST
Cobot Planet

COBOX - MACHINE TENDING SPECIALIST

Flexible and straightforward process automation is a decisive factor in the drive to improve the productivity of your machine park and your employees. You can increase your competitiveness now with COBOX – a professional solution for quick integration with CNC machine tools. The workstation has been developed for trouble-free mounting of blanks in machine tool chucks and for removing machined workpieces. It is ideally suited for operating milling machines and turret lathes.COBOX features a UR10e collaborative robot, a dual electric gripper and supplementary equipment depending on the configuration ordered – cobot base, frame, flexible workpiece handling and storage system (perforated plates with pins, gravity feeder or KLT containers), as well as a set of application-specific gripper fingers.The centrepiece of the station is C-Interconnector – a PLC-based solution that enables seamless exchange of signals between COBOX and machine tools, as well as operation of all necessary functions in a plug-and-play manner. This, combined with the compactness of the workstation, enables it to be transferred between machines with little effort.Two ways of implementation are available – as a complete ready-to-use CE certified solution with the implementation service package, including workpiece implementation support, training of staff and adjustment of machines, or on a do-it-yourself basis, where you can choose from the extensive range of components available in our online shop and assemble the workstation yourself according to the detailed instructions.

Page 1 of 7Page 7 of 7
Next
Automation guide

Automation guide

Find the right automation solution and partner for your business
Get personalized support and expert recommendations within 48 hours - completely free and with no obligations

Start here
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
Contact us: + 1-844-GO-COBOT