Other Sensors

  • Availability

  • Compatibility

  • Brand

  • Application Type

  • Product Type

4 produkter

visar

12

36

Sortera efter: ProduktNamn (Stigande)

Humatics Milo Microlocation System
Humatics

Humatics Milo Microlocation System

The Humatics Milo Microlocation System enables UR robotics to precisely interact with key assets external to the robotic arm in real-time enabling a new set of manufacturing automation applications to be delivered to improve productivity, quality, and profitability. With Humatics Microlocation enabled alongside a robotic arm, you can accomplish highly precise tasks including in-motion assembly. The technology is well suited for the manufacturing environment enabling robotic arms to directly receive high fidelity positional data to take action on a moving part as it moves dynamically through a work space, such as a car chassis, an engine, etc., regardless of the lighting condition, clothes colors of workers, etc. The work cell becomes a digital ecosystem enabling a new class of robotic automation to improve productivity, quality and profitability. Examples include: Enabling robotic arms to accomplish in-motion assembly on an automotive final assembly line for improved productivity and quality. This includes engine bolt torquing, chassis bolt torquing, engine and chassis inspection, 7th axis tracking, etc. General industry manufacturing lines that require the extraction of fixtured parts from pallets by robotic arms allowing for greater productivity and increased margins. Enabling robotic arms that are placed on AMRs to become highly functional and precise in relation to the work they need to accomplish when the arm pulls up to a work zone on the mobile platform enabling the promise of a highly dynamic work cell. In motion EV battery pick and/or placement from/to AGVs and AMRs, and battery placement and attachment to a moving chassis including aligning robotics to moving platforms. Many more…

Automatiseringsguide

Automatiseringsguide

Hitta rätt automationslösning och partner för ditt företag
Få personlig support och expertrekommendationer inom 48 timmar - helt gratis och utan förpliktelser

Börja här