BN NW17 COBOT FLEX-KIT
BN NW17 COBOT FLEX-KIT
BN NW17 COBOT FLEX-KIT
BN NW17 COBOT FLEX-KIT
BN NW17 COBOT FLEX-KIT
BN NW17 COBOT FLEX-KIT
BN NW17 COBOT FLEX-KIT
BN NW17 COBOT FLEX-KIT
BN NW17 COBOT FLEX-KIT
BN COBOT FLEX-KIT

BN NW17 COBOT FLEX-KIT

Introducing the BN COBOT FLEX-KIT, the ultimate flexible cobot accessory that fits all cobots, regardless of the robot arm size. Developed for quick and easy installation, the BN COBOT FLEX-KIT can be mounted using velcro straps in just a few minutes, eliminating the need for complex tools or processes.

SKU#: 1009807_store

Overview

Introducing the BN COBOT FLEX-KIT, the ultimate flexible cobot accessory that fits all cobots, regardless of the robot arm size. Developed for quick and easy installation, the BN COBOT FLEX-KIT can be mounted using velcro straps in just a few minutes, eliminating the need for complex tools or processes.

Designed for maximum efficiency, the FLEX-KIT simplifies tool changes on the cobot arm, making it seamless to switch between different tools or modify the cable harness. Its highly durable and flexible conduit design enhances protection against mechanical stress and vibration, reducing downtime and extending the lifespan of your tools.


With the BN COBOT FLEX-KIT, you’ll experience faster, more reliable operations, ensuring your production line runs smoothly and efficiently, all while offering superior cable protection that’s resistant to abrasions and chemicals.


FEATURES:



* Highly flexible conduit for robotic applications, designed for tight bending radii

* Resistant to mechanical stress, abrasions, and chemicals

* Protects cables with multilayer conduit featuring a wear indication function

* Velcro straps allow quick, tool-free installation

* 360° swivel base for reducing mechanical stress and maximizing flexibility

* IP54 rated for dust and water resistance

* Optimized for dynamic conduit systems in automation

Escritório local
  • Universal Robots España
  • C/ Agricultura, 106
  • 08019 Barcelona
Fale conosco: +34 933 158 076