MTB Vise PGS3-LH-100 Fully Equipped

MTB Vise PGS3-LH-100 Fully Equipped

Diverse automation scenarios can now be implemented with minimal time and effort. With its Machine Tending Bundle (MTB) application kits, SCHUNK offers easy-to-integrate packages for automated gripping, clamping and changing of workpieces. Premium components paired with simple and effective UR CAP software allow seamless integration into the machine environment. Control single and dual gripper EOATs as well as automated vises with the UR robot controller. Both automation newcomers and experts alike benefit from the SCHUNK MTB.

Machine tending bundle is compromised of PGS3-LH-100 Vise, connection kit and jaw set.

Compatible with UR5e, UR10e, UR16e, UR20e

SKU#: 1009867_store

Overview

Diverse automation scenarios can now be implemented with minimal time and effort. With its Machine Tending Bundle (MTB) application kits, SCHUNK offers easy-to-integrate packages for automated gripping, clamping and changing of workpieces. Premium components paired with simple and effective UR CAP software allow seamless integration into the machine environment. Control single and dual gripper EOATs as well as automated vises with the UR robot controller. Both automation newcomers and experts alike benefit from the SCHUNK MTB. Machine tending bundle is compromised of PGS3-LH-100 Vise, connection kit and jaw set. Compatible with UR5e, UR10e, UR16e, UR20e

Escritório local
  • Universal Robots España
  • C/ Agricultura, 106
  • 08019 Barcelona
Fale conosco: +34 933 158 076