Collaborative robotic arm solutions

UR Series
The UR Series is our high‑performance collaborative robot arm family, engineered for maximum speed, precision and productivity. These next‑generation robot arms handle higher payloads and longer reaches while maintaining full collaborative capabilities.

e-Series
The e‑Series delivers proven, reliable collaborative automation for a wide range of environments. Each robotic arm in this series combines flexibility, ease of use and the trusted quality that defines Universal Robots.
Main differences
The UR Series offers our highest‑performing collaborative robot arms, built for customers who demand maximum throughput, reach and payload. The e‑Series provides the same trusted quality and user‑friendly experience while delivering versatile, cost‑efficient performance for broader applications.
UR Series
Max performance built for the the future
- PerformanceUp to 65% higher joint accelerations. Up to 37% faster cycle times.
- PayloadUp to 35 kg / 77.1 lbs
- CertificationISO10218, TUV, UL 1740
- ComplianceIP65
e-Series
Proven reliability
- PerformanceBest-in-class mid-range performance. Latest controllers and software.
- PayloadUp to16 kg / 35,3 lb
- CertificationEN ISO 13849-1, EN ISO 10218-1, TUV
- ComplianceIP54