Torque values and notes for Control Box
Below are the torque values used in the Control Box.
|
NO. |
DESCRIPTION |
Tool size |
Torque |
|
1 |
Nut for internal CB bracket |
10mm |
2.25Nm |
|
2 |
Robot connector screw |
Torx T20 |
1.5Nm |
|
3 |
Screw for feet bracket |
Hex key 5 |
4.0Nm |
|
4 |
Screw and washer for cover plate |
Torx T20 |
1.5Nm |
|
5 |
Control Box and Teach pendant mounting nut |
10mm |
2.25Nm |
|
NO. |
DESCRIPTION |
Tool size |
Torque |
|
1 |
Screw for fan and energy eater assembly |
Torx T20 |
0.6Nm |
|
2 |
Screw for mounting power supply |
Torx T20 |
1.0Nm |
|
3 |
Internal power terminal screws |
PZ2 |
1.2Nm |
|
4 |
External power terminal screws |
PZ2 |
1.2Nm |
|
5 |
Control Board mounting screws |
Torx T10 |
0.6Nm |
|
6 |
Bolt for Control Box handle |
Hex key 5 |
4.0Nm |