Product Description
| Description |
The e-Series e-Series Injection Molding Machine Interface (IMMI) is an industrial solution for connecting a Universal Robots e-Series control box to an Injection Molding Machine. Failure to connect the e-Series Injection Molding Machine Interface (IMMI) properly can result in death or serious injury.
Failure to install the e-Series Injection Molding Machine Interface (IMMI) properly can result in damage to equipment or property. |
| Use of product |
The certification for this product is only applicable to the stop inferface of the e-Series Injection Molding Machine Interface (IMMI) on Universal Robots e-Series control boxes produced after 01 February 2020, where the control boxes are updated on the IMMI interface and are in compliance with EMC regulations.
Functional safety specifications are for the UR stop outputs on the IMMI. Integrated functional safety specifications are the responsibility of the integrator as this includes the specifications of the injection molding machine. |
| Components |
The e-Series Injection Molding Machine Interface (IMMI) consists of the following components:
The e-Series Injection Molding Machine Interface (IMMI) application consists of the following components:
|
Requirements
|
Installing an e-Series Injection Molding Machine Interface (IMMI) in a control box with a serial number lower than 2020020161 can result in damage to equipment or property.
|
| Control box |
The control box serial number is located on the underside of the control box bracket. The following illustration shows the label and the control box serial number.
|
| Safety control board |
The safety control board serial number is located on the back of the safety control board. You must disassemble the control box bracket to access the Rev. F2 safety control board (F2 = RM).
|