Compliance
| Description |
The recommendations, certificates and declarations, below, are valid for Universal Robots Teach Pendant with integrated 3-position enabling (3PE) device.
|
|
Shipping Materials |
As stated by our suppliers, Universal Robots e-Series robots shipping materials comply with the ISPM-15 requirements for producing wood packaging material and are marked accordingly.
|
|
Certification of Quality |
Universal Robots is certified compliant with the standard ISO 9001:2015 by Bureau Veritas.
Universal Robots e-Series robots undergo continuous internal testing and end-of-line test procedures. UR testing processes undergo continuous review and improvement.
|
| Third Party Certification |
Universal Robots Teach Pendant with 3-Position Enabling (3PE) Device is certified compliant with the standard EN ISO 10218-1.
|