If you would like to learn how automation can support your laboratory workflows, we have made it easy for you. The summary below gives you the key takeaways from our recent webinar with Technicon, Radiometer, Triolab & Rigshospitalet.
Webinar Key Points:
For a long time, there has been a strong demand for compact, safe, stable and user-friendly robotic solutions automating the repetitive manual tasks related to blood sample analysis handling at labs all over the world.
To illustrate the need: annually more than 1,5 mio. blood samples are handled in the Nordic countries alone.
Many labs have gradually invested in automation but there are still severe bottlenecks where employees daily manually handle tubes related to blood sample and iCa analysis.
Manual blood sample and iCa analysis handling is highly repetitive and very time consuming. On average, each sample takes 1.45 minutes to handle.
Radiometer’s blood sample solutions are widely recognized as the gold standard for measuring iCa, in the market. With the ABL 800 FLEX Cobot Radiometer and Technicon offers labs an automated compact, stable, safe and user-friendly solution designed and developed to eliminate time consuming bottlenecks.
Up til now +15 ABL 800 Flex Cobot’s has been installed at Nordic labs each annually saving approx. 96 days of employees’ repetitive tasks.
There is 100% satisfaction among the clients who have invested in the ABL 800 FLEX Cobot and among the labs who have installed an ABL 800 Flex is Rigshospitalet, Copenhagen who also were a part of the user group in the design phase.
The ABL 800 FLEX Cobot consists of a small Universal Robot UR3e with a small footprint and a 3 kg. payload. The UR3e is mounted on a table 1200 x 900 x 1330 mm. table. The table has wheels and is easy to move around in case the set up has to be changed.
An operator places filled racks on the table. Then the UR3 gently and efficiently picks up each tube from a rack, de-lid and handle the tube for testing at the Radiometer solution.
When the testing process is over the robot re-lid scan each tube, automatically scans each tube and finally the UR3e places the tubes are individually and correctly placed in racks. Then the operator can pick up the rack for further process.
It is highly userfriendly, plug-and-play and it massively reduces the time employees daily spend by repetitive tasks.
Check out the full webinar ON DEMAND here!
We would also love for you to tell us about your laboratory workflows and automation challenges. One of our specialists will review your request and contact you to discuss how automation solutions can help improve efficiency, reliability, and scalability in your laboratory operations.
Fill out the form below to start the conversation.