Class and Description |
---|
Expression
An expression can be used for, e.g.
|
Class and Description |
---|
Expression
An expression can be used for, e.g.
|
Class and Description |
---|
Expression
An expression can be used for, e.g.
|
Class and Description |
---|
Expression
An expression can be used for, e.g.
|
Class and Description |
---|
Expression
An expression can be used for, e.g.
|
Class and Description |
---|
Expression
An expression can be used for, e.g.
|
Class and Description |
---|
Expression
An expression can be used for, e.g.
|
Class and Description |
---|
ExpressionBuilder
This interface provides methods to build a single expression consisting of PolyScope entities, such as
variables, Features, I/Os and/or waypoints, as well as string parts.
|
Class and Description |
---|
Expression
An expression can be used for, e.g.
|
ExpressionBuilder
This interface provides methods to build a single expression consisting of PolyScope entities, such as
variables, Features, I/Os and/or waypoints, as well as string parts.
|
InvalidExpressionException
This exception is thrown if an expression is invalid.
|
Class and Description |
---|
Expression
An expression can be used for, e.g.
|
Copyright © 2025. All rights reserved.