Class and Description |
---|
MoveNodeConfig |
MoveNodeConfigFactory
Deprecated.
Use the configuration builders available in
MoveNodeConfigBuilders interface which is accessible
through MoveNode.getConfigBuilders() . |
TCPSelectionFactory
This interface supplies methods for creating TCP selections for a Move node configuration.
|
Class and Description |
---|
FeatureSelection |
FeatureSelection.SelectionType |
MoveJMotionParameters |
MoveJMoveNodeConfig |
MoveLMotionParameters |
MoveLMoveNodeConfig |
MoveNodeConfig |
MoveNodeConfig.ConfigType
The configuration type used to determine which type of configuration this instance is.
|
MoveNodeTCP |
MovePMotionParameters |
MovePMoveNodeConfig |
TCPSelection |
TCPSelection.SelectionType |
Class and Description |
---|
TCPSelection |
Copyright © 2025. All rights reserved.