| Interface | Description |
|---|---|
| FeatureSelection | |
| MoveJMotionParameters | |
| MoveJMoveNodeConfig | |
| MoveLMotionParameters | |
| MoveLMoveNodeConfig | |
| MoveNodeConfig | |
| MoveNodeConfigFactory | Deprecated
Use the configuration builders available in
MoveNodeConfigBuilders interface which is accessible
through MoveNode.getConfigBuilders(). |
| MoveNodeFeature | |
| MoveNodeTCP | |
| MovePMotionParameters | |
| MovePMoveNodeConfig | |
| TCPSelection | |
| TCPSelectionFactory |
This interface supplies methods for creating TCP selections for a Move node configuration.
|
| Enum | Description |
|---|---|
| FeatureSelection.SelectionType | |
| MoveNodeConfig.ConfigType |
The configuration type used to determine which type of configuration this instance is.
|
| TCPSelection.SelectionType |
Copyright © 2024. All rights reserved.