Pick-it M-HD
A plug & play 3D camera and software for your robot. Pick-it product enables to automate pick and place tasks easy for achieving fast, flexible, precise production, that can run with 24/7 reliability. Our artificial intelligence makes your robot smart. Best fit for picking of small and medium sized objects with high accuracy from bins, boxes and table, pallet unloading, machine loading, assembly. Minimum object size: 10 x 10 x 5 mm
features
- Pick with high accuracy - Best in class camera
- Save installation and setup time - Plug in and start picking in hours
- Automate with full flexibility - Best in class interface for fast adaptions and change-over
- Get rid of bulky and space-taking fixtures - Pick-it can find parts in any sort of location and layout
- Secure production speed - Detection cycle takes less than one second and can find multiple parts in one cycle
- Cut costs at a fixed price - Off-the-shelf product that has proven itself with more than 150 applications in over 40 countries and fastest ROI in the market.
- Worry less with 24/7 reliability - Quality of work with Pickit software that enables you to keep an eye on its eyes from wherever you are
- Customer support built into the product and a easy-to-use online knowledge base: http://support.pickit3d.com
Suited for- a CNC Machine
- an assembly line
- a conveyor belt
- a welding station
- a working bench
- a tray
- a box
- a package
- a co-workers hand
- and many more
how does it work
The Pickit package contains a 3D camera and the 3D Picking software ready-to-run on a dedicated industrial processor. To configure an application with Pickit you don’t need to write a single line of code. From your Universal Robots' teach pendant, you can ask Pickit to locate the products you want to pick. The Pickit 3D camera captures 3D images which are processed at high speed on the Pickit industrial processor to detect their positions. These positions are sent back to the robot for picking.How does
Pickit work:
- Show an example part to the plug & play 3D camera
- Save this into the software
- Tell Pickit where to look with our click and drag tool
- Pick-it will tell your robot where the best pickable part is
Next to that, our artificial intelligence makes your robot smart
- Pickit learns what your parts look like
- Pickit knows where your robot is and how it moves
- Pickit knows where your bin is
- Pickit knows what your tool looks like
- Pickit predicts & prevents collisions with obstacles and other parts
- Pickit decides the best part to pick next and much more
Learn more
Includes a URCap plugin:
Yes
Compatibility:
- UR3, UR5, UR10
- UR3e, UR5e, UR10e
- CB3.0, CB3.1, CB2* (*No URCaps support)
Software:
For the URcap, Polyscope 3.4 is required.
Certifications:
Camera certifications: CE, CB, EN6950, FCC class A
Processor certification: FCC 47 CFR part 15 subpart B
Dimensions:
More info on here
What’s in the box?
- Pre-calibrated 3D camera
- Pick-it software
- Industrial processor
- 3G dongle to connect directly to Pick-it support
- Calibration plate and ROi box teaching markers
- All connection cables (plug & play)
- Manual
License type:
One-time purchase
Pick-it L
A plug & play 3D camera and software for your robot. Pick-it L enables to automate pick and place tasks easy for achieving fast, flexible, precise production, that can run with 24/7 reliability. O…
Pick-it M
A plug & play 3D camera and software for your robot.Pick-it M enables everyone to automate pick and place tasks for achieving fast, flexible, precise production, that can run with 24/7 reliability…
Visit Website
Thank you
Your quote has been sent
Request more information
-