The motorized WireTank Dispenser removes the variability introduced by the use of compressed air in most dispensing systems. Designed specifically for Universal Robots, it can be mounted at the robot wrist, allowing you to go from unboxing to dispensing in under 15 minutes. Fully programmable within the Teach Pendant through the included URCap, eliminating the need of additional equipment.