GRIPKIT-CR1 is the turnkey collaborative gripping solution for Universal Robots. It is based on Weiss Robotics' performance line gripping module CRG 30. GRIPKIT contains everything you need to implement handling and manipulation applications within minutes.
GRIPKIT is available as servo-electric or smart pneumatic version and is fully compatible to all Universal Robots models. The servo-electric GRIPKIT-CR provides you a force and position controlled collaborative handling solution without the need of compressed air. If your application requires the power and simplicity of a pneumatic gripper or you don´t need a collaborative gripper, you may have a look on our GRIPKIT-P (smart pneumatic) and GRIPKIT-E series (servo-electric).